TPA6203A1EVM
TPA6203A1 评估模块 (EVM)
TPA6203A1EVM
概述
The TPA6203A1 is a 1.25-W mono fully differentialamplifier designed to drive a speaker with at least 8-Ohm impedance while consuming less than 37 mm2 total printed-circuit board (PCB) area in most applications.
This device operates from 2.5 V to 5.5 V, drawing only 1.7 mA of quiescent supply current. The TPA6203A1 is available in the space-saving 2 mm x 2 mm MicroStar Junior BGA package.
特性
- 1.25 W Into 8 ohms
- Only Five¹ External Components
- Improved PSRR (90 dB) and Wide SupplyVoltage (2.5 V to 5.5 V) for Direct BatteryOperation
- Fully Differential Design Reduces RFRectification
- Improved CMRR Eliminates Two InputCoupling Capacitors
- ¹C(BYPASS) Is Optional Due to FullyDifferential Design and High PSRR
- Low Supply Current: 1.7 mA (typ)
- Shutdown Control <1 µA
通用音频放大器
设计文件
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPA6203A1EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | TPA6203A1EVM - User Guide (Rev. B) | 2009-11-13 |