TPA301EVM
TPA301 评估模块 (EVM)
TPA301EVM
概述
A low-voltage bridge-tied load (BTL) audio power amplifier capable of delivering 350-mW to the load. It is characterized at 3.3-V and 5-V, but will operate from 2-V to 5.5-V. To minimize power consumption, this device features a shutdown mode, holding IDD <0.15 µA. Package: 8-pin SOIC.
特性
- 350-mW mono speaker drive
- Ultra-Low supply and shutdown current
- 8-pin SOIC package (IC is available in MSOP PowerPAD package)
通用音频放大器
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPA301EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | TPA301EVM - User Guide (Rev. A) | 2001-4-17 |