TPA2005D1EVM
TPA2005D1 评估模块 (EVM)
TPA2005D1EVM
概述
The TPA2005D1 is a 1-W high efficiency filter-free class-D audio power amplifier in a MicroStar BGA package that requires only three external components. It is ideal for small battery operated electronics including wireless or cellular handsets, personal digitalassistants (PDAs), and voice recorders.
特性
- Modulation Scheme Optimized to Operate Without a Filter
- 1.1 W Into an 8 Ohm Speaker
- <0.2 % THD+N at 1 W, 1 kHz, Into an 8 Ohm Speaker
- Only Three External Components:
- Optimized PWM Output Stage Eliminates LC Filter
- 80-dB PSRR and Wide Supply Voltage for Direct Connect to Battery
- Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
- Improved CMRR Eliminates Input Capacitors
- Integrated Depop Circuitry
通用音频放大器
设计文件
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | TPA2005D1EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | TPA2005D1EVM - User Guide | 2002-6-27 |