TMDX570LC43HDK

TMDX570LC43HDK Hercules 开发套件

TMDX570LC43HDK

立即订购

概述

The TMS570LC43x Hercules Development Kit is ideal for getting started on development with the Hercules TMS570LC4357 high-performance safety microcontrollers. The kit is comprised of a development board, a DC power supply, a mini-B USB cable, an Ethernet cable and a software installation DVD that includes Code Composer Studio IDE.

Hercules Safety MCU Demos, HALCoGen, the diagnostics library, HET IDE, Math Library and demo software are all available for download in the software and development tools tables below. The development board features an on-board XDS100v2 JTAG emulator along with access to the MCU’s communication interfaces and all peripheral pins.

特性
  • On-board USB XDS100v2 JTAG debug
  • On-board SCI-to-PC serial communication
  • External high-speed emulation via JTAG
  • Access to signal pin test points
  • LEDs, temp sensor and light sensor
  • CAN transceivers
  • RJ-45 10/100 Ethernet interface

  • Quickstart guide
  • TMDXRM57LC development board
  • Type A to mini B USB cable for using on board XDS100V2 JTAG emulator
  • Flashlight for light sensor demo

Not Included 12V power supply not included.

Required Specs:
  • Voltage – Input: Universal AC input (90-260VAC)
  • Voltage – Output: +12VDC
  • Current – Output (max): 1.5A
  • Polarization: Center Positive
  • Output connector: Barrel Plug, 2.1mm I.D. x 5.5mm O.D.
  • Example part numbers: (note: example part numbers are provided as a convenience and without warrantee)
  • Manufacturer: XP Power Manufacture part number: VER18US120-JA (universal blade assortment included)
  • Arm Cortex-R MCU
    TMS570LC4357 16/32 位 RISC 闪存 MCU,Arm Cortex-R5F,EMAC,FlexRay,通过 Q-100 车规认证 TMS570LC4357-EP 增强型产品 16/32 位 RISC 闪存 MCU、Arm Cortex-R5F、EMAC、FlexRay TMS570LC4357-SEP 基于 Arm® Cortex®-R 内核的航天级 Hercules™ 微控制器(增强型产品)
下载 观看带字幕的视频 视频

立即订购并开发

开发套件

TMDX570LC43HDK — TMDX570LC43HDK Hercules 开发套件

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TMDX570LC43HDK TMDX570LC43HDK Hercules 开发套件

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

相关设计资源

软件开发

代码示例或演示
HERCULES_SAFETY_MCU_DEMOS Hercules 安全 MCU 演示
驱动程序或库
SAFETI_DIAG_LIB Hercules SafeTI™ 诊断库
IDE、配置、编译器或调试器
CCSTUDIO Code Composer Studio™ 集成式开发环境 (IDE) HALCOGEN HAL 代码生成器工具 HET_IDE 高端定时器 (HET)
软件编程工具
UNIFLASH UniFlash 闪存编程工具

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持