TLV71312PEVM-171
150 mA 低压降稳压器评估模块
TLV71312PEVM-171
概述
The TLV71312PEVM-171 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV71312P 150mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.
特性
- 1% Typical Accuracy
- Very Low Dropout: 250mV at 150mA
- Low IQ of 50µA
- Input Voltage Range: 1.4V to 5.5V
- High PSRR: 70dB at 1kHz
- Available is fixed voltages 0.8V to 3.6V
- Stable with effective capacitance of 0.1µF Cap
- Over current and thermal protection
线性和低压降 (LDO) 稳压器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TLV713xxEVM-171 Evaluation Module User's Guide | 2012-8-17 | |||
证书 | TLV71312PEVM-171 EU Declaration of Conformity (DoC) | 2019-1-2 |