TLV320DAC32EVM
TLV320DAC32EVM Evaluation Module
TLV320DAC32EVM
概述
The TLV320DAC32EVM is an EVM manufactured in Texas Instruments modular EVM form factor. The modular form factor allows direct evaluation of the TLV320AIC32 mono-input/stereo-output audio codec. Audio data is communicated to the board using I²S bus. The modular EVM is also compatible with the 5-6KINTERFACE and HPA-MCUINTERFACE boards from Texas Instruments. Third party boards such as the HPA449 demonstration board from SoftBaugh, Inc. and the Speedy33 from Hyperception, Inc.
特性
- Full featured evaluation board to evaluate/test the TLV320AIC32 device
- Build using TI's modular design to allow use of 5-6K DSP Interface Board
- Communicates with the host processor through a standard SPI serial Interface
- Includes an on-chip temperature sensor capable of 10°C resolution
- Battery measurement circuit can measure battery up to 6 volts from the 2.7 volt power supply
音频 DAC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TLV320DAC32EVM-PDK - User Guide | 2006-11-14 | |||
证书 | TLV320DAC32EVM EU Declaration of Conformity (DoC) | 2019-1-2 |