THS4501EVM
THS4501 评估模块
THS4501EVM
概述
The THS4501 evaluation board is capable of evaluating different gain configurations by changing feedback and gain setting resistors. This board comes fully populated with all components except transformer. The default configuration assumes a 50 ohm signal source and contains a termination resistor R1 for the source.
特性
- +5V to ±5V supply voltage range
- Single-ended and fully differential input capability
- Single-ended and fully differential output capability
- Footprints for anti-aliasing filter implementation
- Footprints for low pass filter implementation
- A good example of high-speed amplifier PCB design and layout
全差分放大器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | THS4501EVM | 2002-6-7 | |||
证书 | THS4501EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
数据表 | Wideband, Low-Distortion, Fully Differential Amplifiers. 数据表 (Rev. F) | 2011-11-7 |