THS3111EVM
THS3111 评估模块
THS3111EVM
概述
The THS3111 EVM User's Guide is included within the Datasheet.
The THS3111 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, current-feedback amplifier used in high performance applications. This module provides well-regulated ac performance characteristics and allows for high output voltage swings at high frequencies.
Applications:
- Video Distribution
- Power FET Driver
- Pin Driver
- Capacitive Load Driver
特性
THS3111 evaluation module features:
- Low Noise
- High Output Current Drive: 260 mA
- High Slew Rate: 1300 Vµs
- Wide Bandwidth: 90 MHz
- Wide Supply Range: ±5 V to ±15 V
高速运算放大器 (GBW ≥ 50MHz)
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | THS3111EVM EU Declaration of Conformity (DoC) | 2019-1-2 |