THS3061EVM
THS3061 评估模块
THS3061EVM
概述
The THS3061EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors. The EVM has a default gain of (-1) or +2, depending upon which input is used.
特性
- Power supply: single 10 to 30 Vdc, dual +/-5Vdc to +/-15Vdc
- Input impedance is 50W for V1in-, V1in+, and V2in+
- Load resistance is 1 Kw for each channel
- Connectors are -Vs, GND, +Vs, In+, In-, Out+, testpoints
- Input/Output connectors are SMA, and power connectors are banana
高速运算放大器 (GBW ≥ 50MHz)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | THS3061EVM User's Guide | 2002-9-17 | |||
证书 | THS3061EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
数据表 | Low-Distortion, High Slew Rate, Current-Feedback Amplifiers 数据表 (Rev. B) | 2009-11-20 |