THS1206M-EVM
THS1206M 评估模块
THS1206M-EVM
概述
This EVM can accommodate all eight devices of the THS1206 family of data converters. This family consists of high-speed, low power, 10 and 12-bit ADCs that operate from independent 5V, Avdd, and 3.0-5.25V, DVdd, supplies. Independent buffer supply, BVdd, eliminates the need for level-shifting circuitry when the device is used with low voltage host controllers. The family of converters includes two and four channel devices operating up to a maximum sampling rate of 8MSPS. The EVM layout shows the pin compatibility and upgrade path possibilities from the 10, two channel THS10082 to the 12 bit four-channel THS1206.
特性
- Full-featured evaluation board for the THS1206 family of high-speed simultaneous sampling analog to digital converters
- Analog inputs can be configured as single-ended or differential
- Built-in reference
- High-speed parallel interface
- Compatible with the 5-6K Interface Card for use with a variety of DSP Starter kits
精密 ADC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Modular THS1206EVM User's Guide | 2003-12-11 | |||
证书 | THS1206M-EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
更多文献资料 | THS1206M-EVM Readme Page Thank You Letter | 2005-3-8 | ||||
勘误表 | Errata for SLAU104 EVM User's Guide | 2004-3-16 |