TCA7408-5405EVM
用于 TCA7408 和 TCA5405 的评估模块
TCA7408-5405EVM
概述
The TCA7408-5405EVM is designed to show the used of multiple TI products on a single evaluation board. It shows how the single-wire 5-bit output expander TCA5405 is used to generate LED blinking functions. The Single wire interface is implemented using a single GPIO port on the MSP430, and very simple firmware embedded in the device. The TCA7408 GPIO expander is used to an input handler, that detects Key presses and notifies the MSP430. The EVM also has the TPL0401 that is used for RGB color mixing in conjunction with the TLC59108.
特性
- Works with MSP430 Launchpad
- Illustrates the use of TPL0401 DPOT for color mixing
- TCA7408 used for key press detection
- Shows the use of Single wire self timed interface in TCA5405
- Color mixing, LED blinking control
I2C 和 SPI 通用 I/O (GPIO)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TCA7408-5405EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | user guide for TCA7408EVM/TCA5405EVM | 2011-12-7 |