TAC5412Q15B5EVM-K
TAC5412Q15B5EVM-K evaluation module with integrated programmable boost, micbias and diagnostics
TAC5412Q15B5EVM-K
概述
The TAC5412Q15B5EVM-K evaluation module (EVM) allows the user to test the capabilities of our TAC5412-Q1, a two-channel high-performance stereo codec, which is for applications in automotive e-Call, automotive head unit and telematics control unit applications. The evaluation module is paired with the AC-MB, a flexible motherboard which provides power, control and digital audio data to the evaluation module.
特性
- Complete evaluation kit for the TAC5412-Q1 two-channel stereo codec
- High-performance stereo codec with 120-dB DAC and 110-dB ADC dynamic range
- Onboard microphones provided for voice recording testing
- Direct access to digital audio signals and control interface for simple end-system integration
- USB connection to PC provides power, control, and streaming audio data for evaluation
- Onboard diagnostic scenarios for analog audio input
- AC-MB
- Audio converters motherboard
音频编解码器
立即订购并开发
评估板
TAC5412Q15B5EVM-K — TAC5412-Q1, 5-mm-by-5-mm-package, automotive, high performance, stereo codec evaluation module
TAC5412Q15B5EVM-K — TAC5412-Q1, 5-mm-by-5-mm-package, automotive, high performance, stereo codec evaluation module
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TAx5x1xQ15B5EVM-K 评估模块 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024-1-19 |
证书 | TAC5412Q15B5EVM-K EU RoHS Declaration of Conformity (DoC) | 2023-4-18 |