SN65LVDS387EVM
16 通道 LVDS 驱动器评估模块
SN65LVDS387EVM
概述
We have designed easy-to-use evaluation modules (EVM) for our 16-channel low-voltage differential signaling (LVDS) driver and receivers. Flexibility has been designed into these EVMs so they can be set up in a point-to-point topology (1 driver to 1 receiver) or a multidrop topology (1 driver to multiple receivers). Detailed instructions and diagrams have been included for the above-mentioned interconnections to facilitate setup and help system designers decrease design cycle time.
The EVMs for the driver (SN65LVDS387EVM) and receiver (SN65LVDS386EVM) use the same printed-wiring board (PWB).
特性
- Allows quick, easy, and accurate evaluation of our LVDS devices
- Allows different interconnections for various topologies
- CE-compliant for distribution within the European Community
LVDS、M-LVDS 和 PECL IC
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | SN65LVDS387EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | 16-Channel LVDS Driver/Receiver Evaluation Module | 2000-6-27 |