SN65LVDS31-32BEVM

适用于 LVDS31 和 LVDS32B 的 SN65LVDS31-32B 低压差分信号评估模块

SN65LVDS31-32BEVM

立即订购

概述

TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.

Combination Table

As seen in the table above, various combinations of drivers and receivers are supported by the different EVMs. Both drivers shown in the table are pin-compatible, as are the three receivers. The same printed circuit board (PCB) has been used for all four EVMs, resulting in the same operating instructions included herein.

The SN65LVDS31-32BEVM includes a SN65LVDS31 quad driver and SN65LVDS32B quad receiver. The SN65LVDS32B is a TIA/EIA-644 standard-compliant LVDS receiver, with extended common-mode capabilities, and an active failsafe circuit. The SN65LVDS32B receivers operate over a common-mode input voltage range of -2V to +4.4V, almost triple the operational range required by the TIA/EIA-644 standard. The SN65LVDS32B's failsafe circuit includes a window comparator that provides operation over the entire common-mode range, allowing for activation even when an external common-mode voltage is applied to the bus.

特性
  • Allows quick, easy, and accurate evaluation of TI's LVDS products
  • Permits different interconnections for various topologies
  • This EVM is CE compliant for distribution within the European Community
LVDS、M-LVDS 和 PECL IC
SN65LVDS31 400Mbps LVDS 四路高速差分驱动器 SN65LVDS31-EP 增强型产品四路 LVDS 变送器 SN65LVDS32B 具有 –2V 至 4.4V 共模范围的四路 LVDS 接收器 SN65LVDT32B 具有 –2V 至 4.4V 共模范围的四路 LVDS 接收器 SN75LVDS31 四路高速差分驱动器 SN75LVDS32 四路高速差分接收器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

SN65LVDS31-32BEVM — SN65LVDS31-32B a low voltage differential signaling evaluation module for LVDS31 and LVDS32B

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

SN65LVDS31-32BEVM SN65LVDS31-32B a low voltage differential signaling evaluation module for LVDS31 and LVDS32B

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
证书 SN65LVDS31-32BEVM EU Declaration of Conformity (DoC) 2019-1-2
用户指南 Low Voltage Differential Signaling (LVDS) Evaluation Module (EVM) for Quad Drive (Rev. C) 2010-2-16

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持