SN65HVD101EVM
用于器件节点 IO-LINK PHY 的 SN65HVD101 和 SN65HVD102 评估模块
SN65HVD101EVM
概述
The SN65HVD101 and SN65HVD102 IO-LINK PHYs implement the IO-LINK interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.
特性
- Configurable CQ output:
- push-pull, high-side or low-side for SIO mode
- 9V to 36V Supply range
- Configurable 3.3V/5V Integrated LDO (HVD101 only)
- Reverse polarity protection
- Power Good indicator
- Over-temperature protection
- Current Limit indicator
- Remote Wake-up indicator
IO-Link 和数字 I/O
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | SN65HVD101 EVM User's Guide | 2013-1-3 | |||
证书 | SN65HVD101EVM EU Declaration of Conformity (DoC) | 2019-1-2 |