PMP9563
PoE 4 类高效有源钳位正向转换器
PMP9563
概述
This reference design is a Power Over Ethernet (POE) active clamp forward converter. It features the TPS23754, which is a combination of a POE Powered Device (PD) controller and PWM controller. CSD19534Q5A FETs are used for high efficiency synchronous rectification. The input accepts standard Type 2 POE voltage of 42.5VDC-57VDC or a 36VDC-57VDC auxiliary voltage. The output power is an isolated 12VDC at 1.9A with PoE input or 12VDC at 2.5A with auxiliary input.
特性
Integrated PD and PWM controller
Power conversion efficiency of 92% at full load
Low gate charge MOSFETs for high efficiency synchronous rectification
Auxiliary power input available
Test report includes efficiency, Vout ripple, load step, turn on response, loop stability
输出电压选项 | PMP9563.1 |
---|---|
输入电压(最小值)(V) | 36 |
输入电压(最大值)(V) | 57 |
输出电压(标称值)(V) | 12 |
Iout(最大值)(A) | 2.5 |
输出功率 (W) | 30 |
隔离/非隔离 | Isolated |
输入类型 | DC |
拓扑 | Forward- Active Clamp^POE |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | PMP9563 Test Results | 2014-10-21 |