PMP8920
采用 PFC 转换模式及 LLC 谐振转换器的高效二级通用输入电源
PMP8920
概述
Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8920 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. In addition, synchronous rectifier (SR) IC UCC24610 is applied to LLC output rectifier stage. Low EMI is expected with zero voltage switching on TM-PFC and LLC-SRC switches. An overall 91% efficiency is achieved at 100W full load. In addition, several protections are embedded into this design which includes input under-voltage protection, input over-voltage protection, output over-voltage protection, and output hic-cup over-power protection.
输出电压选项 | PMP8920.1 |
---|---|
输入电压(最小值)(V) | 85 |
输入电压(最大值)(V) | 265 |
输出电压(标称值)(V) | 12 |
Iout(最大值)(A) | 9 |
输出功率 (W) | 108 |
隔离/非隔离 | Isolated |
输入类型 | AC |
拓扑 | Boost- PFC^Flyback- DCM^Half Bridge- Resonant |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | PMP8920 Test Results | 2013-8-9 |