PMP23637
Compact dual-phase multi-cell battery charger reference design with dual FETs
PMP23637
概述
This reference design features the BQ25770/ BQ25773, 2-to-5 cell NVDC quasi-dual-phase buck- boost battery charge controller in a high-density design for notebook PC and portable applications. The dual-phase topology utilizes two small inductors and two half bridge dual-FETs, thus minimizing hot spots and spreading heat across the board. The topology also supports a 2-to-5 cell battery and accepts a wide input range including USB adapter, high voltage USB-C® Power Delivery (PD) sources, and traditional adapters.
特性
- High power 240W
- Peak efficiency 98.2%
- Dual Field Effect Transistor (FET) in 3.3mm × 3.3mm package
- Compact size: 0.75in × 1.15in (19.1mm × 29.2mm)
- Excellent thermal performance
| 输出电压选项 | PMP23637.1 |
|---|---|
| 输入电压(最小值)(V) | 3.5 |
| 输入电压(最大值)(V) | 20 |
| 输出电压(标称值)(V) | 14 |
| Iout(最大值)(A) | 17 |
| 输出功率 (W) | 238 |
| 隔离/非隔离 | Non-Isolated |
| 输入类型 | DC |
| 拓扑 | Buck Boost- 4 Switch |
个人电子产品
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 测试报告 | Compact Dual-Phase Multi-Cell Battery Charger Reference Design With Dual FETs | PDF | HTML | 2026-2-2 |