PMP23630
适用于 HVDC 30kW PSU 的数据中心参考设计
PMP23630
概述
This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output. The first stage is a three-level flying capacitor power factor correction (PFC) converter running off of a three-phase input source. The PFC control is implemented with a TMS320F28P650DK high performance microcontroller. The flying capacitor topology is selected over more traditional topologies (for example, Vienna rectifier) due to a frequency doubling effect in the inductors. This doubling results in smaller and higher efficiency inductors. The PFC is followed by two Δ-Δ connected three phase inductor-inductor-capacitor (LLC) converters. There is one LLC for +400V and one for -400V. The LLC converters can be configured as separate supplies or as a single 800V output. The Δ-Δ connection provides reduced root-mean-square (RMS) currents. LLC control is implemented with a single TMS320F28P650DK high performance microcontroller.
特性
- Peak efficiency: 98.5%
- PFC operating frequency: 65 kHz
- LLC operating frequency: 100kHz and 1.5MHz
- Dimensions: 800mm × 160mm × 32mm
输出电压选项 | PMP23630.1 |
---|---|
输入电压(最小值)(V) | 430 |
输入电压(最大值)(V) | 530 |
输出电压(标称值)(V) | 800 |
Iout(最大值)(A) | 37.5 |
输出功率 (W) | 30000 |
隔离/非隔离 | Isolated |
输入类型 | |
拓扑 | Boost- CCM^Full Bridge- LLC |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
MSP432E401Y — 具有以太网、CAN、1MB 闪存和 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4F MCU
TMS320F28P650DK — 具有 2 个 C28x+CLA CPU、1.28MB 闪存、16 位 ADC、HRPWM、EtherCAT、CAN-FD、AES 和、锁步功能的 C2000™ 32 位 MCU
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | 30kW HVDC AI Data Center Reference Design | PDF | HTML | 2025-10-7 |