PGA112EVM-B
PGA112 评估模块修订版 B
PGA112EVM-B
概述
The PGA112EVM is an evaluation module that is used to fully evaluate the PGA112 programmable gain amplifier. The PGA112EVM consists of two printed circuit boards (PCBs). One board (the SM-USB-DIG Platform) generates the digital signals required to communicate with the PGA112. The second board is the PGA112EVM Target Board. It provides connections to the I2C™ on the SM-USB-DIG Platform board. It also provides connection points for external connection of the Input Voltage, Reference Voltage, SCL and SDA, Output Voltage and Power Supply.
特性
- Fully self-contained. Requires only a personal computer for complete evaluation platform.
- Selectable Precision Input Options.
- Convenient USB Interface.
- Selectable Internal/External Power, I2C, and option for external input and output connection.
10 position ribbon extension cable
CD-ROM
USB Extension Cable
可编程和可变增益放大器(PGA 和 VGA)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | PGA112/113EVM Users Guide (Rev. A) | 2012-5-17 | |||
| 证书 | PGA112EVM-B EU Declaration of Conformity (DoC) | 2019-1-2 |