OPAMPEVM-SOT23SHDN
采用 MSOP/SOIC/SOT-23 封装的用于单/双运算放大器且具有关断功能的通用 EVM
OPAMPEVM-SOT23SHDN
概述
The OPAMPEVM-SOT23SHDN is a general purpose blank circuit board that simplifies evaluation of surface-mount op amps that use a shutdown terminal. The evaluation module board design allows many different circuits to be constructed easily and quickly. The board has four separate circuit development areas that can be snapped apart and separated. One of the areas is specifically designed for SOT23-6 package OPAMP's; the other three areas support SOIC-8, SOIC-14 and MSOP-10 type packages. See the OPAMPEVM-SOT23SHDN Users Guide for additional information.
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | OPAMPEVM-SOT23SHDN EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | Universal Operational Amplifier Evaluation Module Selection Guide (Rev. B) | 2001-3-20 | ||||
用户指南 | Universal Op Amp Eval Module With Shutdown | 1998-9-30 |