OPAMPEVM-SOT23
采用 MSOP/SOIC/SOT-23 封装的没有关断功能的单/双路运算放大器通用 EVM
OPAMPEVM-SOT23
概述
The OPAMPEVM-SOT23 is a general purpose blank circuit board that simplifies evaluation of surface-mount op amps. The evaluation module board design allows many different circuits to be constructed easily and quickly. The board has four separate circuit development areas that can be snapped apart and separated. Two of the areas are specifically designed for SOT23-5 package OPAMP's; the other two areas support SOIC-8 and MSOP-8 type packages. See the OPAMPEVM-SOT23 Users Guide for additional information. Note: These boards are unpopulated, so remember to order your op amp device samples.
OPAMPEVM-SOT23 board made up of four coupon boards for each of the packages listed below:
- 2x SOT23-5
- 1x SOIC-8
- 1x MSOP-8/TSSOP-8
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | OPAMPEVM-SOT23 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | Universal Operational Amplifier Evaluation Module Selection Guide (Rev. B) | 2001-3-20 | ||||
用户指南 | Universal Operational Amplifier EVM (Rev. A) | 1999-3-22 |