OPA835IDBVEVM
采用 DBV 封装的 OPA835 评估模块
OPA835IDBVEVM
概述
The OPA835IDBVEVM is an evaluation module for the single, OPA835 in the DBV (6-lead SOT-23) package.
The OPA835IDBVEVM and OPA836IDBVEVM are designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 2 configuration and split supply. It can be easily configured for other gains, and single supply operation.
特性
高速运算放大器 (GBW ≥ 50MHz)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | OPA835DBV and OPA836DBV EVM User's Guide | 2011-3-8 | |||
证书 | OPA835IDBVEVM EU Declaration of Conformity (DoC) | 2019-1-2 |