LP3991TL-1.3EV

用于数字应用的 300mA 线性电压稳压器

LP3991TL-1.3EV

立即订购

概述

The LP3991 is a 300mA Linear Voltage Regulator for Digital Applications. Operating from a minimum input voltage of 1.65V, the LP3991 regulator has been designed to provide fixed stable output voltages for load currents up to 300mA. This device is suitable where accurate, low voltages are required from low input voltage sources, and is therefore suitable for post regulation of switched mode regulators. In such applications, significant improvements in performance and EMI can be realized, with little reduction in overall efficiency. The LP3991 will provide fixed outputs as low as 1.2V from a wide input range of 1.65V to 3.6V. Using the enable pin, the device may be controlled to provide a shutdown state, in which negligible supply current is drawn.

The LP3991 is designed to be stable with space saving ceramic capacitors as small as 0402 case size.

Performance is specified for a -40°C* to +125°C* junction temperature range.

This board is designed to allow the evaluation of the LP3991 Low Voltage CMOS Regulator. Each board is pre-assembled and tested in the factory. The board contains the LP3991 in a 4 bump micro SMD package and input and output capacitors connected to GND. The LP3991 is capable of operating within input voltage as low as 1.65V for output voltage options of 1.5V or less. The LP3991 can supply a maximum output current of 300mA and is particularly suitable for powering digital circuits, where good transient behavior is required. It can be employed in applications requiring post regulation of switching regulators to provide maximum efficiency in battery powered products.

特性
  • Operation from 1.65V to 3.6V Input
  • 1% accuracy at room temperature
  • Output Voltage from 1.2V to 2.8V
  • 125mV Dropout at 300mA load
  • 50 µA Quiescent Current at 1mA Load
  • Inrush Current controlled to 600mA
  • PSRR 65dB at 1kHz
  • 100 µs Start-Up time for 1.5VOUT
  • Stable with Ceramic capacitors as small as 0402
  • Thermal-Overload and Short-Circuit protection

Applications:

  • Post DC/DC Regulator
  • Battery Operated Devices
  • Hand-Held Information Appliances

 

线性和低压降 (LDO) 稳压器
LP3991 具有使能功能的 300mA、低压降稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LP3991TL-1.3EV — 300mA Linear Voltage Regulator for Digital Applications

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LP3991TL-1.3EV 300mA Linear Voltage Regulator for Digital Applications

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1416 LP3991TL DSBGA Evaluation Board Information (Rev. B) 2013-4-30
证书 LP3991TL-1.3EV EU Declaration of Conformity (DoC) 2019-1-2
应用手册 Application Note 1416 LP3991TL micro SMD Evaluation Board Information (cn) 2007-3-11

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持