LP38692EVAL
具有可调节输出的 1A 低压降 CMOS 线性稳压器评估模块
LP38692EVAL
概述
LP38692-Adj 1A Low Dropout CMOS Linear Regulators with Adjustable Output
特性
- Output voltage range of 1.25V - 9V
- 2.5% adjustable pin voltage accuracy (25°C)
- Low dropout voltage: 450mV @ 1A (typ. 5V out)
- Wide input voltage range (2.7V to 10V)
- Precision (trimmed) bandgap reference
- Guaranteed specs for -40°C to +125°C
- 1mA off-state quiescent current
- Thermal overload protection
- Foldback current limiting
- SOT-223 and 6-Lead LLP packages
- Enable pin (LP38692-Adj)
Applications
- Hard Disk Drives
- Notebook Computers
- Battery Powered Devices
- Portable Instrumentation
线性和低压降 (LDO) 稳压器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1424 LP38692-ADJ Evaluation Board (Rev. C) | 2013-12-11 | |||
证书 | LP38692EVAL EU Declaration of Conformity (DoC) | 2019-1-2 |