LMZ31503EVM-692
3A SIMPLE SWITCHER 模块评估板
LMZ31503EVM-692
概述
The Texas Instruments LMZ31503EVM-692 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31503 3A power module. The output voltage can be selected from six preset values using a jumper (5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V). Solder pads and jumpers are available to configure the EVM to specific requirements.
特性
- Wide-Output Voltage Adjust (0.8 V to 5.5 V), with 1% Reference Accuracy
- Optional Split Power Rail Allows Input Voltage Down to 1.6 V
- Adjustable Slow-Start
- Output Voltage Sequencing / Tracking
- Power Good Output
- Programmable Undervoltage Lockout (UVLO)
- Output Overcurrent Protection
- Over Temperature Protection
- Pre-bias Output Start-up
电源模块(集成电感器)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the LMZ31506EVM, LMZ31503EVM, LMZ31506HEVM | 2013-7-2 | |||
证书 | LMZ31503EVM-692 EU Declaration of Conformity (DoC) | 2019-1-2 |