LMZ30606EVM-003
6A SIMPLE SWITCHER 模块评估板
LMZ30606EVM-003
概述
The LMZ30606EVM-003 is a fully assembled and tested circuit for evaluating the LMZ30606. The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 1 MHz. Solder pads and jumpers are available to configure the EVM to specific requirements.
特性
- Compatible with 3.3V and 5V input bus applications
- 0.8V internal voltage reference ±1% accurate over temperature
- Adjustable slow start and power sequencing
- Adjustable input voltage UVLO
- Output under-voltage and overvoltage power good output
- Cycle by cycle current limit, frequency foldback, and thermal protection
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the LMZ30606EVM-003, LMZ30604EVM-001, LMZ30602EVM-002 (Rev. A) | 2014-3-6 | |||
证书 | LMZ30606EVM-003 EU Declaration of Conformity (DoC) | 2019-1-2 |