LMZ14203EVAL
Simple Switcher ® 电源模块 42V 输入电压、3A 评估板
LMZ14203EVAL
概述
The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.
特性
- Integrated shielded inductor (inside module)
- VIN = 6V to 42V
- Precision enable UVLO - 8V
- 3.3V output (output voltage is adjustable by changing 1 or 2 resistors)
- Operates at full load up to 80°C ambient at 12V input
- Efficiency
- Up to 92% (LMZ14203/LMZ12003)
- Thermal performance
- θJA = 20°C/W
- θJC = 1.9°C/W
- Uses 0805 passives on front side for easy modification of values to match requirements
- 1.705 in. x 3.03 in. (5.8 cm x 5.8 cm) 4-layer 1oz copper PCB
电源模块(集成电感器)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-2024 LMZ1420x / LMZ1200x Evaluation Board (Rev. E) | 2013-4-24 | |||
证书 | LMZ14203EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | Application Note 2024 LMZ1420x / LMZ1200x Evaluation Board (cn) | 2010-3-26 |