LMZ10500SILEVM
LMZ10500 650mA SIMPLE SWITCHER® Nano 模块评估板
LMZ10500SILEVM
概述
The LMZ10500 SIMPLE SWITCHER® Nano Modules are easy-to-use DC/DC solution optimized for space-constrained applications. The LMZ10500 is capable of driving up to 650mA load with excellent power conversion efficiency, line and load regulation, and EMI performance.
The evaluation board (EVM) is configured for 1.8V output voltage from 2.7V to 5.5V input. The resistor voltage divider RT and RB set the output voltage. The external capacitor Cvc bypasses the Vcon pin and provides additional soft start time. See datasheet for component selection and device information details. The board features additional component footprints for various device enabling schemes and AC signal injection terminals for feedback loop measurements.
特性
- VIN = 2.7V to 5.5V
- VOUT = 1.8V (default setting)
- 650mA max load (LMZ10500)
- 2MHz switching frequency
电源模块(集成电感器)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LMZ10500SILEVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | LMZ10501SIL and LMZ10500SIL SIMPLE SWITCHER® Nano Module Evaluation Board | 2013-8-26 |