Limited quantities
LMX2624SPEVM is a prototype evaluation module and is available in limited quantities.
LMX2624-SP evaluation module (EVM) is used to evaluate the performance of the LMX2624-SP device. This device is a space grade RF synthesizer in 10mm x 10mm 64-pin plastic package. LMX2624-SP is able to generate continuous wave signal up to 26GHz. This EVM provides a hardware interface to enable users to quickly evaluate and develop with the LMX2624-SP RF synthesizer.
LMX2624SPEVM is a prototype evaluation module and is available in limited quantities.
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | 带 28GHz 合成器的 LMX2624-SP、LMX2695-SEP、 LMX2824-EP 评估模块 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2025-6-9 |
| 证书 | LMX2624SPEVM EU Declaration of Conformity (DoC) | PDF | HTML | 2024-8-12 |