LMR64010XMFDEMO
采用 SOT-23 封装的 LMR64010 SIMPLE SWITCHER® 40V 输出电压、1A 升压稳压器演示板
LMR64010XMFDEMO
概述
The LMR62014 and LMR64010 are high frequency switching boost regulators which offer small size and high power conversion efficiency. The parts operate at a 1.6MHz switching frequency. The primary difference between the LMR62014 and LMR64010 is that the LMR62014 has a higher current internal switch FET (with lower breakdown voltage), while the LMR64010 has a higher voltage FET which handles less current. The LMR64010 targets applications with higher output voltages, while the LMR62014 is intended for applications requiring higher load currents at lower output voltages. This application note describes the demo board supplied to demonstrate the operation of these parts and give information on its usage.
特性
- 2.7V to 12V Input Voltage Range
- LMR62014: 12V Output Voltage, and 450mA Output Current from 5V input supply
- LMR64010: 24V Output Voltage, and 125mA Output Current from 5V input supply
- Switching Frequency of 1.6 MHz
- Minimal Component Count
- Small Solution Size (12 mm x 17 mm)
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-2183 LMR62014/LMR64010 Demo Board (Rev. B) | PDF | HTML | 2017-4-28 | ||
证书 | LMR64010XMFDEMO/NO EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
证书 | LMR64010XMFDEMO/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |