LMR60460QEVM
LMR60460-Q1 evaluation module
LMR60460QEVM
概述
The LMR60460-Q1 is a 36V, 6A DC/DC buck converter that features synchronous rectification to achieve high conversion efficiency in a small footprint. The evaluation module (EVM) operates over a wide input voltage range of 6V to 36V to provide a regulated 5.0V output up to 6A load at 400kHz switching frequency. The LMR60460QEVM can support output voltage regulation accuracy better than 1% and the output voltage setpoint is adjustable using an external resistor divider.
特性
- Input voltage range: 6V to 36V
- Output voltage: 5.0V
- Load current: 0 to 6A
- Switching frequency: 400kHz
- Adjustable output voltage
- External synchronization capability
- Internal spread spectrum capability
- Selectable pulse-frequency modulation or forced pulse-width modulation at light load
- Supports other variants of the IC by replacing some components
AC/DC 和 DC/DC 转换器(集成 FET)
开始使用
- Prepare the bench setup per the EVM user's guide instructions.
- Power up the EVM by following the recommended steps.
- Run tests and measurements. Beware of possible high component temperatures.
立即订购并开发
评估板
LMR60460QEVM — 36V、6A 同步降压转换器评估模块
LMR60460QEVM — 36V、6A 同步降压转换器评估模块
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMR60460-Q1 Evaluation Module | PDF | HTML | 2025-7-28 | ||
证书 | LMR60460QEVM EU Declaration of Conformity (DoC) | 2025-6-25 |