LMR14006YEVM
4V 至 40V 输入、5.0V 输出 (600mA) 降压转换器评估模块
LMR14006YEVM
概述
The LMR14006YEVM is a fully assembled and tested circuit for evaluating the LMR14006Y Step-Down Converter. The LMR14006YEVM operates from 4V to 40V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.
特性
- Input range: 4V to 40V
- Output: 5.0V
- Maximum load current: 600mA
- Switching frequency: 2.1MHz
- Board size: 49x52mm
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMR14003Y/6YEVM Evaluation Board | 2013-8-19 | |||
证书 | LMR14006YEVM EU Declaration of Conformity (DoC) | 2019-1-2 |