LMR12010YMKDEMO

采用 SOT-23 封装的 LMR12010 SIMPLE SWITCHER® 20V 输入电压、1A 降压稳压器演示板

LMR12010YMKDEMO

立即订购

概述

The LMR12010 is a step down DC-DC regulator that operates at the following switching frequencies: the LMR12010X at 1.6MHz and the LMR12010Y at 3MHz. The demo board is configured to convert 5V input to 1.8V output at 1A load current using the Y version. The tiny low profile thin SOT23 package allows the design to use less than 1 square inch of board area.

The circuit is configured with the boost diode connected to VIN. VIN must not exceed the maximum operating limit of 5.5V + VfD2 using this configuration. This will ensure that the voltage between the Boost and SW pins, VBOOST - VSW, does not exceed 5.5V for proper operation. Please see the LMR12010 datasheet for more information regarding this requirement.

The schematics at the end of this document show how to reconfigure this demo board for various input and output conditions as discussed in the LMR12010 datasheet. Short or leave open the connections as indicated in the schematics. The above restrictions for the input voltage are valid only for the demo board as shipped with the demo board schematic below.

特性
  • 3.0V to 5V Input Voltage Range (as shipped)
  • 1.8V Output Voltage
  • Up to 1A Output Current
  • Switching Frequency of 3MHz
  • Small Solution Size (17mm x 17mm)
AC/DC 和 DC/DC 转换器(集成 FET)
LMR12010 采用 SOT-23 封装的 3V 至 20V、1A 降压直流/直流开关稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMR12010YMKDEMO/NOPB — 采用 SOT-23 封装的 LMR12010 SIMPLE SWITCHER® 20V 输入电压、1A 降压稳压器演示板

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LMR12010YMKDEMO/NOPB 采用 SOT-23 封装的 LMR12010 SIMPLE SWITCHER® 20V 输入电压、1A 降压稳压器演示板

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
用户指南 LMR12010 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 2021-12-9
证书 LMR12010YMKDEMO/NO EU Declaration of Conformity (DoC) 2019-1-2
证书 LMR12010YMKDEMO/NOPB EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持