LMR10510YSDDEMO
LMR10510 小尺寸 LLP 降压稳压器 3 MHz 1A 演示板
LMR10510YSDDEMO
概述
The LMR10510/LMR10515/LMR10520 is a PWM DC/DC buck (step-down) regulator. With a switching frequency of 3MHz or 1.6MHz the overall solution size is very compact and requires a minimum number of components. The LMR10510/LMR10515/LMR10520 Demo Board is designed to provide the design engineer with a fully functional power converter to evaluate the LMR10510/LMR10515/LMR10520 series of buck regulators. The demo board comes populated with either the LMR10510Y, LMR10515Y, or LMR10520Y but can easily be modified to accommodate any of the LMR10510/LMR10515/LMR10520 regulator ICs.
特性
- 3.0V to 5.5V Input Voltage Range
- 1.8V Output Voltage (Default Setting)
- 1A Output Current
- Switching Frequency of 3 MHz
- Small Solution Size (13 mm x 12 mm)
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-2184 LMR10510/LMR10515/LMR10520 Demo Board (Rev. A) | 2013-4-26 | |||
证书 | LMR10510YSDDEMO/NO EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
证书 | LMR10510YSDDEMO/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |