LMP8602MAEVAL
用于 LMP8602 的评估板
LMP8602MAEVAL
概述
The LMP860X SOIC Evaluation Board is designed to evaluate current sense amplifiers like the LMP8601, LMP8602, and LMP8603. These all are 60V Common Mode, Bidirectional Precision Current Sensing amplifier with different gain. This board has a LMP860X part mounted on the PCB together with the required de-coupling capacitor, power supply connections, Input and Output connectors and a 3 pin header for connecting the offset pin to either GND or VS.
模拟电流检测放大器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1923 Current Sense Demo Board (SOIC) User's Guide (Rev. A) | 2013-4-26 | |||
* | EVM 用户指南 | AN-1958 LMP860X SOIC Eval Board User's Guide (Rev. C) | 2013-4-26 | |||
证书 | LMP8602MAEVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |