LMP2021MAEVAL
LMP2021MA 桥传感器仪表放大器评估板
LMP2021MAEVAL
概述
The LMP2021MAEVAL Instrumentation Amplifier Evaluation Board is configured as a differential-in, differential-out amplifier using the LMP2021. Also included is a precision reference and buffer to drive a bridge sensor. The board is set up to be used with the ADC141S626 Evaluation Board (Part Number: ADC141S626EB).
精密运算放大器 (Vos<1mV)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | LMP2021MAEVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | LMP2021MAEVAL - Bridge Sensor Instrumentation Amp Evaluation Board User Guide (Rev. A) | 2013-4-22 |