LMH730227
用于采用 8 引脚 SOIC 封装的高速单路运算放大器的评估板
LMH730227
概述
National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.
特性
- Accommodates various high-speed Op Amp
- Allows quick and easy evaluation
- Serves as reference design to aid in high-speed PCB layout
- Utilizes surface-mount components
通用运算放大器
高速运算放大器 (GBW ≥ 50MHz)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMH730227/LMH730216/LMH730165 Evaluation Board User’s Guide | 2012-5-6 | |||
证书 | LMH730227/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |