LMH3401EVM
LMH3401 评估模块
LMH3401EVM
概述
The LMH3401EVM is an evaluation module for the single LMH3401 amplifier in a 14-lead high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for single-ended input with gain of 16dB (6.31 V/V). The board has differential outputs, one for each of the amplifier outputs. It can be easily configured for differential inputs, and single- or split-supply operation.
特性
- Configured for split-supply operation and easily modified for single supply.
- Single ended or differential input signals.
- Fully differential output.
- Designed for easy connection to standard 50-Ω input/output impedance test equipment.
- Inputs and outputs include SMA connectors
射频全差分放大器 (FDA)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMH3401EVM Evaluation Module | 2014-8-26 | |||
证书 | LMH3401EVM EU Declaration of Conformity (DoC) | 2019-1-2 |