LM5576EVAL

75V、3A 降压开关稳压器评估模块

LM5576EVAL

立即订购

概述

The LM5576 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5576 regulator IC. The evaluation board provides a 5V output with a 3A current capability. The ultra-wide input voltage ranges from 7V to 75V. The design operates at 300kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.06 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5576 datasheet for complete circuit design information.

特性
  • Integrated 75V, 170Wm N-Channel MOSFET
  • Ultra-wide input voltage range from 6V to 75V
  • Adjustable output voltage as low as 1.225V
  • 1.5% feedback reference accuracy
  • Operating frequency adjustable between 50kHz and 500kHz with single resistor
  • Master or slave frequency synchronization
  • Adjustable soft-start
  • Emulated current mode control architecture
  • Wide bandwidth error amplifier
  • Built-in protection
  • TSSOP-20EP (Exposed Pad) Package

 

AC/DC 和 DC/DC 转换器(集成 FET)
LM5576 6V 至 75V、3A 宽输入电压降压稳压器 LM5576-Q1 75V、3A 降压开关稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM5576EVAL/NOPB — 75V、3A 降压开关稳压器评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM5576EVAL/NOPB 75V、3A 降压开关稳压器评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1570 LM5576 Evaluation Board (Rev. B) 2013-4-26
证书 LM5576EVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2
应用手册 Quick Start Guide for a 3 Amp Buck Regulator Using the LM5576 and LM25576 (Rev. B) 2013-4-23
应用手册 Quick Start Guide for a 3 Amp Buck Regulator Using the LM5576 and LM25576 (cn) 2007-3-18
用户指南 Application Note 1570 LM5576 Evaluation Board (cn) 2007-3-18

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持