LM5575EVAL
75V、1.5A 降压开关稳压器评估模块
LM5575EVAL
概述
The LM5575 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5575 regulator IC. The evaluation board provides a 5V output with a 1.5A current capability. The ultra-wide input voltage ranges from 7V to 75V. The design operates at 300kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.06 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5575 datasheet for complete circuit design information.
特性
- Integrated 75V, 330Wm N-Channel MOSFET
- Ultra-wide input voltage range from 6V to 75V
- Adjustable output voltage as low as 1.225V
- 1.5% feedback reference accuracy
- Operating frequency adjustable between 50kHz and 500kHz with single resistor
- Master or slave frequency synchronization
- Adjustable soft-start
- Emulated current mode control architecture
- Wide bandwidth error amplifier
- Built-in protection
- TSSOP-16EP (Exponsed Pad) Package
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1569 LM5575 Evaluation Board (Rev. C) | 2013-4-26 | |||
证书 | LM5575EVAL EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
应用手册 | Quick Start Guide for a 1.5 Amp Buck Regulator Using the LM5575 and LM25575 (Rev. B) | 2013-4-23 | ||||
用户指南 | Application Note 1569 LM5575 Evaluation Board (cn) | 2010-4-2 | ||||
应用手册 | Quick Start Guide for a 1.5 Amp Buck Regulator Using the LM5575 and LM25575 (cn) | 2007-3-18 |