LM5118EVAL

用于 LM5118 的评估板

LM5118EVAL

立即订购

概述

The LM5118 evaluation board is designed to provide the design engineer with a fully functional, Emulated Current Mode Control, buck-boost power converter to evaluate the LM5118 controller IC. The evaluation board provides a 12V output with 3A of output current capability. The evaluation board's wide input voltage range is from 75V to 5V, with operation down to 3V with some component changes. The evaluation board operates at 300 kHz, a good compromise between conversion efficiency, tradeoffs between buck and buck-boost mode requirements, and converter size. The printed circuit board consists of 4 layers with 2 ounce copper top and bottom, and 1 ounce copper on internal layers. The board is constructed with FR4 material. The application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5118 data sheet and quick start for more complete circuit and design information.

交流/直流和直流/直流控制器(外部 FET)
LM5118 3V 至 75V 宽输入电压、电流模式非同步降压/升压控制器 LM5118-Q1 3V 至 75V 宽输入电压、电流模式非同步降压/升压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM5118EVAL/NOPB — 适用于 LM5118 宽输入电压降压/升压控制器的评估板

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM5118EVAL/NOPB 适用于 LM5118 宽输入电压降压/升压控制器的评估板

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1819 LM5118 Evaluation Board (Rev. B) 2014-1-17
证书 LM5118EVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2
用户指南 AN-2178 LM5118 Four Switch Conversion (Rev. E) 2013-5-6

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持