LM5069EVAL
具有功率限制的正高电压热插拔/浪涌电流控制器评估模块
LM5069EVAL
概述
The LM5069EVAL evaluation board provides the design engineer with a fully functional hot swap controller board designed for positive voltage systems. This board contains an LM5069-2, the auto restart version of this IC. This application note describes the various functions of the board, how to test & evaluate it, and how to change the components for a specific application. The LM5069 data sheet is available from www.ti.com.
特性
- Adjustable current limit
- Circuit breaker function for severe over-current events
- Internal high side charge pump and gate driver for external N-channel MOSFET
- Adjustable under-voltage lockout (UVLO) and hysteresis
- Adjustable over-voltage lockout (OVLO) and hysteresis
- Initial insertion timer allows ringing and transients to subside after system connection
- Programmable fault timer avoids nuisance trips
- Active high open drain POWER GOOD output
- Available in latched fault and automatic restart versions
- MSOP-10 Package
Applications:
- Server Backplane Systems
- Base Station Power Distribution Systems
- Solid State Circuit Breaker
- 24V/48V Industrial Systems
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1326 LM5068 Evaluation Board (Rev. A) | 2013-5-6 | |||
* | EVM 用户指南 | AN-1522 LM5069 Evaluation Board (Rev. B) | 2013-5-6 | |||
证书 | LM5069EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
应用手册 | Robust Hot Swap Design (Rev. A) | 2015-4-8 |