LM5067EVAL

具有功率限制的负热插拔/浪涌电流控制器评估模块

LM5067EVAL

立即订购

概述

The LM5067EVAL evaluation board provides the design engineer with a fully functional hot swap controller board designed for negative voltage systems. This board contains an LM5067-2, the auto restart version of this IC. This application note describes the various functions of the board, how to test & evaluate it, and how to change the components for a specific application. The LM5067 data sheet is available from www.ti.com.

特性
  • Wide operating range: -9V to -80V
  • In-rush current limit for safe board insertion into live power sources
  • Programmable maximum power dissipation in the external pass device
  • Adjustable current limit
  • Circuit breaker function for severe over-current events
  • Adjustable under-voltage lockout (UVLO) and hysteresis
  • Adjustable over-voltage lockout (OVLO) and hysteresis
  • Initial insertion timer allows ringing and transients to subside after system connection
  • Programmable fault timer avoids nuisance trips
  • Active high open drain POWER GOOD output
  • Available in latched fault and automatic restart versions

Applications:

  • Server Backplane Systems
  • In-Rush Current Limiting
  • Solid State Circuit Breaker
  • Transient Voltage Protector
  • Solid State Relay
  • Under-Voltage Lock-Out
  • Power Good Detector/Indicator

 

热插拔控制器
LM5067 具有功率限制功能的 -9V 至 -80V 热插拔控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM5067EVAL — 具有功率限制的负热插拔/浪涌电流控制器评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM5067EVAL 具有功率限制的负热插拔/浪涌电流控制器评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1723 LM5067 Evaluation Board (Rev. A) 2013-5-6
证书 LM5067EVAL EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持