LM5039EVAL
用于 LM5039 的评估板
LM5039EVAL
概述
The LM5039 evaluation board is designed to provide the design engineer with a fully functional power converter based on the half-bridge topology to evaluate the LM5039 controller. The LM5039 is a functional variant of the LM5035B controller, featuring an average current limit during an overload event to balance the center-point of the half-bridge capacitor divider. The evaluation board is provided in an industry standard quarter brick footprint.
AC/DC controllers
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AN-2025 LM5039 Evaluation Board (Rev. C) | 2010-2-17 | |||
| 证书 | LM5039EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |