LM5018EVAL
LM5018 同步降压评估板
LM5018EVAL
概述
The LM5018 evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 100V.
特性
- Input Voltage Range: 12V to 100V
- Output Voltage: 10V
- Output Current 300 mA
- Nominal Switching Frequency ~ 440 kHz
- Measured Efficiency: 88.4% at 300 mA and VIN = 24V
- Board Size 5.5 cm x 4.5 cm
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AN-2237 LM5018 Buck Evaluation Board (Rev. A) | 2013-4-30 | |||
| 证书 | LM5018EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |