LM5017EVAL
LM5017 宽输入电压同步降压稳压器评估板
LM5017EVAL
概述
The LM5017 evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 100V.
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM5017EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | AN-2204 LM5017 Isolated Supply Evaluation Board (Rev. B) | 2013-8-13 | ||||
用户指南 | AN-2200 LM5017 Evaluation Board (Rev. B) | 2013-4-30 |