LM5010AEVAL
高电压 1A 降压开关稳压器评估模块
LM5010AEVAL
概述
LM5010A High Voltage 1A Step Down Switching Regulator
特性
- Wide 6V to 75V input voltage range
- Valley current limiting at 1.25A
- Programmable switching frequency up to 1MHz
- Integrated 80V N-Channel buck switch
- Integrated high voltage bias regulator
- No loop compensation required
- Ultra-fast transient response
- Nearly constant operating frequency with line and load variations
- Adjustable output voltage
- 2.5V, ±2% feedback reference
- Programmable soft-start
- Thermal shutdown
Applications
- Non-isolated telecommunications regulator
- Secondary side post regulator
- Power supply for Automtive Electronics
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1423 LM5010A Evaluation Board (Rev. A) | 2013-4-30 | |||
证书 | LM5010AEVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |