LM5010-EVAL
高电压 1A 降压开关稳压器评估模块
LM5010-EVAL
概述
LM5010 High Voltage 1A Step Down Switching Regulator
特性
- Input Voltage Range: 8 V to 75 V
- Valley Current Limit at 1.25 A
- Switching Frequency Can Exceed 1 MHz
- Integrated N-Channel Buck Switch
- Integrated Startup Regulator
- No Loop Compesation Required
- Ultra-Fast Transient Response
- Operating Frequency Remains Constant With Load and Line Variations
- Maximum Duty Cycle Limited During Startup
- Adjustable Output Voltage
- Precision 2.5 V Feedback Reference
- Thermal Shutdown
Applications:
- High Efficiency Point-Of-Load (POL) Regulator
- Non-Isolated Telecommunications Buck Regulator
- Secondary High Voltage Post Regulator
- Automotive Systems
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1352 LM5010 Evaluation Board (Rev. A) | 2013-4-30 | |||
证书 | LM5010-EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
证书 | LM5010 EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |