LM5007EVAL
高电压 (80V) 降压开关稳压器评估板
LM5007EVAL
概述
LM5007 High Voltage (80 V) Step Down Switching Regulator
特性
- Integrated 80 V, 0.7 A N-Channel Buck Switch
- Internal HV Vcc Regulator
- No Control Loop Compensation Required
- Ultra-Fast Transient Response
- On Time Varies Inversely with Line Voltage
- Operating Frequency Nearly Constant with Varying Line Voltage
- Adjustable Output Voltage
- Highly Efficient Operation
- Precision Reference
- Low Bias Current
- Intelligent Current Limit Protection
- Thermal Shutdown
- External Shutdown Control
Applications:
- Non-Isolated Buck Regulator
- Secondary High Voltage Post Regulator
- +42 V Automotive Systems
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1298 LM5007 Evaluation Board (Rev. A) | 2013-4-30 | |||
证书 | LM5007EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |